Material |
Steel |
Color |
Blue |
Arm Material |
Steel |
Base Material |
Steel |
Lock Body Height (In.) |
1.38 |
Lock Body Height (mm) |
35.1 |
Lock Body Width (In.) |
1.72 |
Lock Body Width (mm) |
43.7 |
Shackle Diameter (In.) |
0.27 |
Shackle Diameter (mm) |
6.8 |
Shackle Height (In.) |
0.76 |
Shackle Height (mm) |
19.3 |
Shackle Type |
Short |
Shackle Width (In.) |
0.73 |
Shackle Width (mm) |
18.5 |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498336178 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0113 |
Std. Ctn. Qty. |
6 |
Std. Ctn. Volume (cf) |
0.0676 |
Catalogs |
Safety Solutions Catalog SA-IDCB33 |
US English |
|
Catalog Cut Sheets |
PSL-8 Product Page |
US English |
|
Part Drawings |
Laminated Steel Padlocks - PSL-6 |
US English |
|
Product Bulletins |
Safety Padlocks and Kits: SFCB05--WW |
US English |