PSL-6BU-LS

Safety Lockout Padlock

Laminated steel body padlock, 2.00" long shackle, blue bumper.

Specifications

Color

Blue

Arm Material

Steel

Shackle Height (In.)

2

Shackle Height (mm)

50.8

Shackle Diameter (In.)

0.27

Shackle Diameter (mm)

6.8

Shackle Width (In.)

0.73

Shackle Width (mm)

18.5

Body Width (In.)

1.72

Body Width (mm)

43.7

Body Height (In.)

1.38

Body Height (mm)

35.1

Material

Steel

Base Material

Steel

Shackle Type

Long

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498336202

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0126

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

0.0757

Resources

Catalog Cut Sheets

PSL-8 Product Page

US English

Part Drawings

Laminated Steel Padlocks - PSL-6

US English

Catalogs

Safety Solutions Catalog SA-IDCB33

US English

Product Bulletins

Safety Padlocks and Kits: SFCB05--WW

US English

Related Products