Laminated steel body padlock, 1.95" shackle, blue bumper
Arm Material | Steel |
Body Material | Steel |
Color | Blue |
Product Type | Padlock |
Body Height (In.) | 1.47 |
Body Height (mm) | 37.3 |
Body Thickness (In.) | 1.07 |
Body Thickness (mm) | 27.2 |
Body Width (In.) | 1.9 |
Body Width (mm) | 48.26 |
Shackle Diameter (In.) | 0.33 |
Shackle Diameter (mm) | 8.4 |
Shackle Height (In.) | 1.95 |
Shackle Height (mm) | 49.5 |
Shackle Width (In.) | 0.8 |
Shackle Width (mm) | 20.3 |
UPC | 61305638252 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Security Lock Solutions Padlocks, Hasps, and Cables for Perimeter and Property | English | |
Part Drawings | PSL-6 Series Padlocks | English |