globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Laminated steel body padlock, .97" shackle, blue bumper

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Arm Material Steel
Body Material Steel
Color Blue
Product Type Non-Conductive Safety Padlock
Body Height (In.) 1.55
Body Height (mm) 39.4
Body Thickness (In.) 1.17
Body Thickness (mm) 29.7
Body Width (In.) 2.1
Body Width (mm) 53.34
Shackle Diameter (In.) 0.36
Shackle Diameter (mm) 9.1
Shackle Height (In.) 0.97
Shackle Height (mm) 24.6
Shackle Width (In.) 0.89
Shackle Width (mm) 22.6

Packaging Detail

UPC 61305638250
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0113
Std. Ctn. Qty. 6
Std. Ctn. Volume (cf) 0.0676

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}