Aluminum body padlock, 3.00" long shackle, purple.
Arm Material | Steel |
Body Material | Aluminum |
Color | Purple |
Product Type | Padlock |
Body Height (In.) | 1.6 |
Body Height (mm) | 40.6 |
Body Thickness (In.) | 0.75 |
Body Thickness (mm) | 19 |
Body Width (In.) | 1.5 |
Body Width (mm) | 38.1 |
Shackle Diameter (In.) | 0.25 |
Shackle Diameter (mm) | 6.4 |
Shackle Height (In.) | 3 |
Shackle Height (mm) | 76.2 |
Shackle Width (In.) | 0.79 |
Shackle Width (mm) | 20.1 |
UPC | 07498329114 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0125 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0753 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | PSL-7 and PSL-7-LS Customer Drawing - C10794 | English |