PSL-8BL-LB

Safety Lockout Padlock

Non-conductive padlock, 1.57" X 3.00" body, black.

Specifications

Color

Black

Arm Material

Steel

Shackle Height (In.)

1.5

Shackle Height (mm)

38.1

Shackle Diameter (In.)

0.26

Shackle Diameter (mm)

6.5

Shackle Width (In.)

0.75

Shackle Width (mm)

19

Body Width (In.)

1.57

Body Width (mm)

40

Body Height (In.)

3

Body Height (mm)

75.9

Material

Vinyl Covered Aluminum Body

Base Material

Aluminium

Shackle Type

Long

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498396775

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0138

Std. Ctn. Qty.

6

Std. Ctn. Volume (cf)

0.0827

Resources

Product Bulletins

Safety Padlocks and Kits: SFCB05--WW

US English

Part Drawings

PSL-8-LB LOng Body Safety Padlock C11033

US English

Related Products