Non-conductive padlock, 1.57" X 3.00" body, purple.
Arm Material | Steel |
Body Material | Aluminum |
Color | Purple |
Product Type | Non-Conductive Safety Padlock |
Body Height (In.) | 2.99 |
Body Height (mm) | 75.9 |
Body Thickness (In.) | 0.79 |
Body Thickness (mm) | 20.1 |
Body Width (In.) | 1.57 |
Body Width (mm) | 39.87 |
Shackle Diameter (In.) | 0.26 |
Shackle Diameter (mm) | 6.6 |
Shackle Height (In.) | 1.5 |
Shackle Height (mm) | 38.1 |
Shackle Width (In.) | 0.75 |
Shackle Width (mm) | 19 |
UPC | 07498396861 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0124 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0744 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English |