Arm Material | Steel |
Body Material | Brass |
Color | Silver |
Product Type | Harsh Environment Padlock |
Body Height (In.) | 1.4 |
Body Height (mm) | 35.6 |
Body Thickness (In.) | 0.63 |
Body Thickness (mm) | 15.9 |
Body Width (In.) | 1.54 |
Body Width (mm) | 39.1 |
Shackle Diameter (In.) | 0.25 |
Shackle Diameter (mm) | 6.4 |
Shackle Height (In.) | 2.5 |
Shackle Height (mm) | 63.5 |
Shackle Width (In.) | 0.79 |
Shackle Width (mm) | 20.1 |
UPC | 07498311925 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English | |
Part Drawings | Part Drawings - PDF - PSL-9-LS | English |