Padlock with flexible shackle, laminated steel body, red shackle, 6.75" total length.
Arm Material | Steel |
Body Material | Brass |
Color | Red |
Product Type | Flexible Shackle Padlock |
Body Height (In.) | 1.19 |
Body Height (mm) | 30.2 |
Body Width (In.) | 1.25 |
Body Width (mm) | 31.75 |
Shackle Diameter (In.) | 0.2 |
Shackle Diameter (mm) | 5.1 |
Shackle Height (In.) | 5.56 |
Shackle Height (mm) | 141.2 |
Shackle Width (In.) | 1.25 |
Shackle Width (mm) | 31.8 |
UPC | 07498340261 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0113 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.0676 |
Product Bulletins | Safety Padlocks and Kits: SFCB05--WW | English |