PSL-DCPLX

RJ45 Plug Lock-In Device

RJ45 Plug lock-in device, 10 devices (red) and 1 installation/removal tool (black), polycarbonate.

Specifications

Color

Red

Includes

Removal Tool

Item Category

Network Security Blockout Device

Mounting Method

Flush Mounted

Part Features

Tamper-resistant design blocks unauthorized removal of cable, VoIP phone, other networking equipment, or critical connection, Compatible with UTP Category 6A, 6, and UTP Category 5e patch cords

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498331997

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0093

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.1860

Resources

Part Drawings

PSL-DCPLX Part Drawing

US English

Specification Sheets

RJ45 Lock-in Device

US English

Specification Sheets

SC Adapter Blockout Devices

US English

Catalog Cut Sheets

Lockout, Tagout Catalog

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Product Bulletins

Physical Network Security Solutions: IDCB85--WW-ENG

US English

Flyers

Blockout and Lock-In Devices: IDFL09

US English

Specification Sheets

RJ45 Blockout Devices: IDSP26

US English

Related Products