PLGUARDRD-X

RJ45 Plug Latch Guard

Designed to prevent accidental removal of modular plugs installed in high density areas, 10pcs. Red.

Specifications

Application

Patch cords

Color

Red

Length (In.)

2.00

Length (mm)

49.9

Material

Polyphenylene

Part Features

Patent-pending feature that allows easy removal of the guard from the plug without disconnecting the plug

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498307880

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0065

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.0324

Resources

Specification Sheets

RJ45 Plug Latch Guard D-COSP385--WW-ENG

US English

Part Drawings

RJ45 PLUG LATCH GUARD

US English

Flyers

RJ45 Plug Latch Guard Flyer

US English

Part Drawings

RJ45 PLUG LATCH GUARD

US English

Part Drawings

RJ45 PLUG LATCH GUARD

US English

Installation Documents

Plug Latch Guard: PN597A

US English

Related Products