Thermal transfer component label, 0.25" W x 0.25" H, polyimide, white, 12 labels/row, 10,000 pc. package quantity.
Product Type | Component Label |
Color | White |
Material | Polyimide |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2 |
Number of Labels | 10 |
Overall Height (In.) | 0.25 |
Overall Height (mm) | 6.4 |
Overall Width (In.) | 0.25 |
Overall Width (mm) | 6.4 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498352271 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.2839 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Polyimide Technical Data Sheet | English | |
Part Drawings | C025X025**T Part Drawing | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |