Laser/ink jetcomponent label, 0.38" W x 0.38" H, adhesive polyester, white, 16 labels/row, 352 labels/sheet, 10,000 labels/package.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Number of Labels | 10 |
Number of Labels per Sheet | 352 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.7 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.7 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498351794 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 0.7427 |
Part Drawings | C038X038FJJ and C038X038YLJ | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Printable Polyester Technical Data Sheet | English |