Thermal transfer component label, 0.38" W x 0.38" H, polyester, white, 7 labels/row, 10,000 pc. package quantity.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2 |
Number of Labels | 10 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.6 |
Overall Width (In.) | 0.38 |
Overall Width (mm) | 9.6 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498352276 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.2839 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10260 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Polyester Technical Data Sheet | English |