C075X025YJD

Label

Dot matrix component label, 0.75" W x 0.25" H, polyester, white, 5000 pc. package quantity.

Specifications

Material

Polyester

Color

White

Width (In.)

0.75

Width (mm)

19.1

Height (In.)

0.25

Height (mm)

6.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498350648

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0326

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

0.1631

Resources

Technical References

US English

Part Drawings

US English

Related Products