Laser/ink jet component label, 0.75" W x 0.25" H, polyester, yellow, 10,000 pc. package quantity.
Product Type | Component Label |
Color | Yellow |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Sub Brand | Pan-Code® |
Number of Labels | 10000 |
Number of Labels per Sheet | 270 |
Overall Height (In.) | 0.25 |
Overall Height (mm) | 6.4 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Label Application | General Component Labeling |
UPC | 07498351799 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 0.7427 |
Part Drawings | C075X025YJJ and C075X025YLJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Printable Polyester Technical Data Sheet | English |