C080X020YJD

Label

Dot matrix component label, 0.80" W x 0.20" H, polyester, white, 5,000 pc. package quantity.

Specifications

Material

Polyester

Color

White

Width (In.)

0.80

Height (In.)

0.20

Width (mm)

20.3

Height (mm)

5.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498350710

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0329

Std. Ctn. Qty.

25000

Std. Ctn. Volume (cf)

0.1644

Resources

Technical References

US English

Part Drawings

US English

Related Products