Laser/ink jet component label, 0.80" W x 0.20" H, adhesive polyester, white, 8 labels/row, 280 labels/sheet, 10,000 labels/package.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Number of Labels | 10 |
Number of Labels per Sheet | 280 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Width (In.) | 0.8 |
Overall Width (mm) | 20.3 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498351803 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | C080X020YJJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Printable Polyester Technical Data Sheet | English |