C090X025TJT

Label

Thermal transfer component label, 0.90" W x 0.25" H, tedlar, white, 10,000 pc. package quantity..

Specifications

Material

TEDLAR

Width (In.)

0.9

Width (mm)

22.9

Height (In.)

0.25

Height (mm)

6.4

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

10,000

Packaging Details

UPC

07498302320

Std. Pkg. Qty.

10000

Std. Pkg. Volume (cf)

0.0126

Std. Ctn. Qty.

40000

Std. Ctn. Volume (cf)

0.0506

Resources

Technical References

Polyvinyl Fluoride Technical Data Sheet

US English

Part Drawings

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products