The C100X025KBT Thermal Transfer Polyimide Component Label offers crisp, clear legends with superior legibility. These labels are designed for use with thermal transfer desktop printers, including the TDP43ME, TDP43HE, and TDP46HE printers. Compatible with Panduit Easy-Mark Plus Labeling Software. Polyimide Material. 1" x 0.25" (25.4 mm x 6.4 mm) Color White. 3 labels per row. 10,000 piece package quantity.
Product Type | Component Label |
Color | White |
Material | Polyimide |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2, DIN 40050-9 |
Number of Labels | 10000 |
Overall Height (In.) | 0.25 |
Overall Height (mm) | 6.4 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498352673 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.4227 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Polyimide Technical Data Sheet | English | |
Part Drawings | Thermal Transfer Component Label Part Drawing C10265 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |