Laser/ink jet network label, 1.00" W x 0.38" H, adhesive polyolefin, white.
Product Type | Component Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Number of Labels | 5000 |
Number of Labels per Sheet | 140 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.6 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498337769 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.0790 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 0.7899 |
Part Drawings | C100X038*JJ Part Drawing | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |