C100X038TJJ

Label

Laser/ink jet component label, 1.00" W x 0.38" H, tedlar, white.

Specifications

Material

TEDLAR

Width (In.)

1.00

Width (mm)

25.4

Height (In.)

0.38

Height (mm)

9.7

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498397414

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.1266

Std. Ctn. Qty.

50000

Std. Ctn. Volume (cf)

1.2662

Resources

Line Cards

Laser/Ink Jet Labels

US English

Part Drawings

C100X038*JJ Part Drawing

US English

Technical References

Dot Matrix Tedlar Component Label Technical Data Sheet IDTR029

US English

Related Products