Laser/ink jet component label, 1.00" W x 1.50" H, adhesive polyester, white, 7 labels/row, 42 labels/sheet, 2500 labels/package.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Sub Brand | Pan-Code® |
Number of Labels | 2500 |
Number of Labels per Sheet | 42 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498308131 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1208 |
Std. Ctn. Qty. | 25000 |
Std. Ctn. Volume (cf) | 1.2080 |
Part Drawings | C100X150TJJ AND C100X150YJJ LASER/INKJET LABELS CUSTOMER DRAWING | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Printable Polyester Technical Data Sheet | English |