C120X150APT-22

Keyhole

Thermal transfer raised panel push button label, 1.20" W x 1.50" H, raised panel, white, 3 labels/row, 500 pc. package quantity.

Specifications

Width (In.)

1.20

Width (mm)

30.5

Height (In.)

1.50

Height (mm)

38.1

Print-On Area Height (In.)

0.45

Print-On Area Height (mm)

11.4

Hole Diameter (mm)

22.0

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498311202

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1860

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.7439

Resources

Technical References

Technical Data Sheet GMH3-A

US English

Part Drawings

C120X150A*T-22 Part Drawing

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Reference Architecture

Control Panel Reference Design: PCD0004

US English

Technical References

White Raised Panel Labels Technical Data Sheet: GMH3-W

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products