C120X190APT-22

Keyhole

Thermal transfer raised panel push button label, 1.20" W x 1.90" H, raised panel, white, 3 labels/row, 500 pc. package quantity.

Specifications

Width (In.)

1.20

Width (mm)

30.5

Height (In.)

1.90

Height (mm)

48.3

Print-On Area Height (In.)

0.85

Print-On Area Height (mm)

21.6

Hole Diameter (mm)

22.0

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498311211

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1049

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.4196

Resources

Part Drawings

C120X190A*T-22 Part Drawing

US English

Technical References

White Raised Panel Labels Technical Data Sheet: GMH3-W

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Technical References

Technical Data Sheet GMH3-A

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Related Products