C120X190AWT-22

Keyhole

Thermal transfer raised panel push button label, 1.20" W x 1.90" H, raised panel, red, 3 labels/row, 500 pc. package quantity.

Specifications

Width (In.)

1.20

Width (mm)

30.5

Height (In.)

1.90

Height (mm)

48.3

Print-On Area Height (In.)

0.85

Print-On Area Height (mm)

21.6

Hole Diameter (mm)

22.0

Color

Red

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498312216

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.4018

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Panduit Raised Panel Label

US English

Part Drawings

C120X190A*T-22 Part Drawing

US English

Technical References

Panduit Raised Panel Label

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products