C120X190YK-22

Keyhole Overlaminate

Raised panel push button over-laminate label (non-printable), 1.20" W x 1.90" H, raised panel, clear, 3 labels/roll, 500 pc. package quantity.

Specifications

Width (In.)

1.20

Width (mm)

30.5

Height (In.)

1.90

Height (mm)

48.3

Hole Diameter (mm)

22.0

Color

Clear

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498336235

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0826

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.3305

Resources

Part Drawings

C120X190YK-22 Part Drawing

US English

Technical References

Raised Panel Labels Overlam Technical Data Sheet

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products