C125X030A0T

Label

Thermal transfer raised panel component label, 1.25" W x 0.30" H, raised panel, black, 1 label/row, 500 pc. package quantity.

Specifications

Color

Black

Overall Width (In.)

1.25

Overall Width (mm)

43.2

Overall Height (In.)

0.3

Overall Height (mm)

7.6

Print-On Area Height (In.)

0.3

Print-On Area Height (mm)

7.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498342230

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.7051

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Panduit Raised Panel Label

US English

Part Drawings

Raised Panel Part Drawing

US English

Technical References

Panduit Raised Panel Label

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products