Laser/ink jet network label, 1.25" W x 0.30" H, 2-port identifier, adhesive polyolefin, white, 6 labels/row, 150 labels/sheet, 2500 labels per package.
Product Type | Component Label |
Color | White |
Material | Polyolefin |
Printer Type | Laser/Inkjet |
For Use With | Use for Identifying Patch Panels, Faceplates, Punchdown Blocks and Other Network Systems Hardware |
Standards Met | RoHS Compliant |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Label Application | Network Component Labeling |
UPC | 07498344231 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.1488 |
Std. Ctn. Qty. | 12500 |
Std. Ctn. Volume (cf) | 0.7439 |
Part Drawings | Optimum Laser Ink-Jet Labels 1.250'' X 0.300'' Part Drawing - PDF | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |