C150X025YJD

Label

Dot matrix component label, 1.50" W x 0.25" H, polyester, white, 4 labels/roll, 5000 pc. package quantity.

Specifications

Color

White

Width (In.)

1.50

Width (mm)

38.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

5,000

Packaging Details

UPC

07498308871

Std. Pkg. Qty.

5000

Std. Pkg. Volume (cf)

0.0411

Std. Ctn. Qty.

20000

Std. Ctn. Volume (cf)

0.1644

Resources

Technical References

US English

Related Products