Laser/ink jet component label, 1.50" W x 0.50" H, polyester, silver, 10,000 pc. package quantity.
Product Type | Component Label |
Color | Silver |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Number of Labels | 10000 |
Number of Labels per Sheet | 85 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
UPC | 07498308961 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | Part Drawing - PDF - C10604 | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Polyester Labels Technical Data Sheet | English | |
Technical References | Laser Printable Polyester Film Technical Data Sheet GMY2 | English |