C150X075FJJ

Label

Laser/ink jet network label, 1.50" W x 0.75" H, adhesive polyolefin, white.

Specifications

Material

Adhesive Polyolefin

Color

White

Overall Width (In.)

1.5

Overall Width (mm)

38.1

Overall Height (In.)

0.75

Overall Height (mm)

19.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498337796

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.1485

Std. Ctn. Qty.

12500

Std. Ctn. Volume (cf)

0.7427

Resources

Line Cards

Laser/Ink Jet Labels

US English

Technical References

Polyolefin Technical Data Sheet

US English

Part Drawings

C150X075*JJ Part Drawing

US English

Related Products