Thermal transfer component label, 1.60" W x 0.20" H, vinyl cloth, white, 1 label/row, 10,000 pc. package quantity.
Note | For use with TDP printers |
Product Type | Component Label |
Color | White |
Material | Vinyl Cloth |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2 |
Number of Labels | 10 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Width (In.) | 1.6 |
Overall Width (mm) | 40.6 |
Label Application | General Component Labeling |
Label Property | Repositionable |
UPC | 07498352969 |
Std. Pkg. Qty. | 10000 |
Std. Pkg. Volume (cf) | 0.7051 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10268 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |