Laser/ink jet component label, 1.60" W x 0.20" H, adhesive polyester, white, 4 labels/row, 140 labels/sheet, 5000 labels/package.
Product Type | Component Label |
Color | White |
Material | Polyester |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL recognized, UL969, File# MH14979, cUL recognized, C22.2 No. 0.15-01, File# MH14979 |
Number of Labels | 5 |
Number of Labels per Sheet | 140 |
Overall Height (In.) | 0.2 |
Overall Height (mm) | 5.1 |
Overall Width (In.) | 1.6 |
Overall Width (mm) | 40.6 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498351809 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.1528 |
Std. Ctn. Qty. | 20000 |
Std. Ctn. Volume (cf) | 0.6113 |
Part Drawings | C160X020YJJ OPTIMUM LASER/INKJET COMPONENT LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Printable Polyester Technical Data Sheet | English |