Thermal transfer raised panel component label, 1.70" W x 0.90" H, raised panel, yellow, 3 labels/row, 500 pc. package quantity.
Product Type | Raised Panel Component Label |
Color | Yellow |
Printer Type | Thermal Transfer |
Standards Met | Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant |
Sub Brand | Pan-Code® |
Hole Diameter (In.) | 0 |
Hole Diameter (mm) | 0 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.9 |
Overall Width (In.) | 1.7 |
Overall Width (mm) | 43.2 |
Print-On Area Height (In.) | 0.9 |
Print-On Area Height (mm) | 22.9 |
UPC | 07498395468 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Raised Panel Component Labels C170x090A*T Part Drawing C11025 | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Panduit Raised Panel Label Technical Data Sheet GMH3-A | English |