C170X090ABT

Raised Panel Component

Thermal transfer raised panel component label, 1.70" W x 0.90" H, raised panel, white, 3 labels/row, 500 pc. package quantity.

Specifications

Width (In.)

1.70

Width (mm)

43.2

Height (In.)

0.90

Height (mm)

22.9

Print-On Area Height (In.)

0.90

Print-On Area Height (mm)

22.9

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498358740

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0673

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.2690

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Technical References

Raised Panel Component Label Technical Data Sheet

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Part Drawings

C170X090A*T Part Drawing

US English

Technical References

Technical Data Sheet GMH3-A

US English

Related Products