globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Thermal transfer raised panel component label, 1.70" W x 0.90" H, raised panel, silver, 3 labels/row, 500 pc. package quantity.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Product Type Raised Panel Component Label
Color Silver
Printer Type Thermal Transfer
Standards Met Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant
Sub Brand Pan-Code®
Hole Diameter (In.) 0
Hole Diameter (mm) 0
Overall Height (In.) 0.9
Overall Height (mm) 22.9
Overall Width (In.) 1.7
Overall Width (mm) 43.2
Print-On Area Height (In.) 0.9
Print-On Area Height (mm) 22.9

Packaging Detail

UPC 07498395506
Std. Pkg. Qty. 500
Std. Pkg. Volume (cf) 0.0673
Std. Ctn. Qty. 2000
Std. Ctn. Volume (cf) 0.2690

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}