Raised panel component over-laminate (non-printable) label, 1.70" W x 0.90" H, raised panel, clear, 1 label/roll, 500 pc. package quantity.
Product Type | Raised Panel Component Over-Laminate Label |
Color | Clear |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Hole Diameter (In.) | 0 |
Hole Diameter (mm) | 0 |
Overall Height (In.) | 0.9 |
Overall Height (mm) | 22.9 |
Overall Width (In.) | 1.7 |
Overall Width (mm) | 43.2 |
Print-On Area Height (In.) | 0 |
Print-On Area Height (mm) | 0 |
UPC | 07498395498 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0673 |
Std. Ctn. Qty. | 2000 |
Std. Ctn. Volume (cf) | 0.2690 |
Technical References | Raised Panel Over-Laminate Technical Data Sheet | English |