C180X130APT-30H

Label

Thermal transfer raised panel half push button label, 1.80" W x 1.30" H, raised panel, white, 1 label/row, 500 pc. package quantity.

Specifications

Width (In.)

1.80

Width (mm)

45.7

Height (In.)

1.30

Height (mm)

33.0

Print-On Area Height (In.)

0.73

Print-On Area Height (mm)

18.5

Hole Diameter (mm)

30.0

Color

White

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498332042

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.7224

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

Technical Data Sheet GMH3-A

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Technical References

White Raised Panel Labels Technical Data Sheet: GMH3-W

US English

Part Drawings

Raised Panel Labels Part Drawing

US English

Related Products