C180X180A0T-30

Keyhole

Thermal transfer raised panel push button label, 1.80" W x 1.80" H, raised panel, black, 2 labels/row, 500 pc. package quantity.

Specifications

Width (In.)

1.80

Width (mm)

45.7

Height (In.)

1.80

Height (mm)

45.7

Print-On Area Height (In.)

0.36

Print-On Area Height (mm)

9.1

Hole Diameter (mm)

30.0

Color

Black

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498312427

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.1852

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.7407

Resources

Technical References

Technical Data Sheet GMH3-A

US English

Technical References

Raised Panel Push Button Technical Data Sheet

US English

Part Drawings

Raised Panel Push Button Label Part Drawing

US English

Application Guides

Identification Solutions for Harsh Environments: D-IDAG01--WW-ENG

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products