C180X180YK-30

Keyhole Overlaminate

Raised panel push button over-laminate label (non-printable), 1.80" W x 1.80" H, raised panel, clear, 2 labels/roll, 500 pc. package quantity.

Specifications

Width (In.)

1.80

Width (mm)

45.7

Height (In.)

1.80

Height (mm)

45.7

Hole Diameter (mm)

30.0

Color

Clear

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498319849

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.0067

Std. Ctn. Qty.

2000

Std. Ctn. Volume (cf)

0.0269

Resources

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Technical References

Raised Panel Labels Overlam Technical Data Sheet

US English

Part Drawings

Raised Panel Over Lam Part Drawing

US English

Related Products