Thermal transfer component label, TT non PSA, 1.95" W x 0.40" H, single-gang faceplate, non-adhesive polyester, white, 2 labels/row, 1000 pc. package quantity.
Note | For use with TDP printers |
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Thermal Transfer |
Number of Labels | 1 |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.5 |
Label Application | Network Component Labeling |
UPC | 07498312699 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C10643 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Non-Adhesive Polyester Technical Data Sheet | English |