Thermal transfer component label, 2.00" W x 0.25" H, polyimide, white, 1 label/row, 5000 pc. package quantity..
Product Type | Component Label |
Color | White |
Material | Polyimide |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2 |
Number of Labels | 5 |
Overall Height (In.) | 0.25 |
Overall Height (mm) | 6.4 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Label Application | General Component Labeling |
Label Property | Halogen Free |
UPC | 07498371218 |
Std. Pkg. Qty. | 5000 |
Std. Pkg. Volume (cf) | 0.0544 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Polyimide Technical Data Sheet | English | |
Part Drawings | Part Drawing - PDF - C200X025_T | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) |