Product Type | Component Label |
Color | White |
Material | PVF |
Printer Type | Laser/Inkjet |
Standards Met | RoHS Compliant, UL969 recognized, File # MH 14576, CUL recognized, C22.2 No 0.15-01, File # MH 14676 |
Number of Labels | 1 |
Number of Labels per Sheet | 60 |
Overall Height (In.) | 0.38 |
Overall Height (mm) | 9.7 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Label Application | General Component Labeling |
Label Property | Flammability |
UPC | 07498397410 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1284 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 1.2840 |
Data Sheets | White Polyvinylfluoride Film Rev 6 | English | |
Part Drawings | C200X038TJJ LASER/INKJET LABELS CUSTOMER DRAWING | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English |