Laser/ink jet component label, 2.00" W x 1.00" H, tamper-evident polyester, silver, 1000 pc. package quantity.
Product Type | Component Label |
Color | Silver |
Material | Polyester |
Printer Type | Laser |
Standards Met | RoHS Compliant |
Sub Brand | Pan-Code® |
Number of Labels | 1000 |
Number of Labels per Sheet | 28 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Label Application | General Component Labeling |
Label Property | Halogen Free,Tamper-Evident |
UPC | 07498390919 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1485 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7427 |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | GMY2-STE - Technical Data Sheet for Tamper-Evident Polyester Labels | English |