C235A8-30-ES

Label

Pre-printed raised panel Emergency Stop label, Black on Yellow, 60mm diameter x 30.5mm hole.

Specifications

Color

Black/Yellow

Hole Diameter (mm)

30

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498332067

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0311

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1242

Resources

Technical References

Panduit Raised Panel Label

US English

Technical References

Technical Data Sheet GMH3-A

US English

Part Drawings

US English

Related Products