C240X200APT-30H

Label

Thermal transfer raised panel half push button label, 2.40" W x 2.00" H, raised panel, white, 1 label/row, 500 pc. package quantity.

Specifications

Width (In.)

2.40

Width (mm)

61.0

Height (In.)

2.00

Height (mm)

50.8

Print-On Area Height (In.)

1.43

Print-On Area Height (mm)

36.3

Hole Diameter (mm)

30.0

Color

White

Freight Class Code

N/A

RoHS Compliancy Status

Compliant

Min. Order Qty.

500

Packaging Details

UPC

07498332040

Std. Pkg. Qty.

500

Std. Pkg. Volume (cf)

0.7100

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Technical References

White Raised Panel Labels Technical Data Sheet: GMH3-W

US English

Technical References

Technical Data Sheet GMH3-A

US English

Part Drawings

Raised Panel Labels Part Drawing

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products