Laser/ink jet network label, 2.52" W x 0.30" H, 4-port identifier, adhesive polyolefin, blue, 3 labels/row, 75 labels/sheet, 1000 pc. package quantity.
Product Type | Component Label |
Color | Brown |
Material | Polyester |
Finish/Coating | Non-Adhesive |
Printer Type | Laser/Inkjet |
For Use With | Use for Identifying Patch Panels, Faceplates, Punchdown Blocks and Other Network Systems Hardware |
Standards Met | RoHS compliant |
Sub Brand | Pan-Code® |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Overall Width (In.) | 2.52 |
Overall Width (mm) | 64 |
UPC | 07498311595 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1396 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.6980 |
Part Drawings | C252X030FRJ, C252X030FJJ, & C252X030FTJ LASER/INKJET LABELS | English | |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Laser/Inkjet Non-Laminated Label Technical Data Sheet | English |