C252X030Y8T-P

Label

Thermal transfer component label, 2.52" W x 0.30" H, 1,2,3 or 4-port, perforated super-tack polyester, TIA yellow, 1 labels/row, 2500 pc. package quantity.

Specifications

Material

Super-Tack Polyester

Width (In.)

2.52

Width (mm)

64.0

Height (In.)

0.30

Height (mm)

7.6

Color

Yellow

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498367442

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.0673

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.2690

Resources

Part Drawings

Super-Tack Thermal Transfer Component Labels

US English

Technical References

Super-Tack Polyester Technical Data Sheet

US English

Catalog Cut Sheets

C061X030YPT Product Page

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products