C252X030Y9T-P

Label

Thermal transfer component label, 2.52" W x 0.30" H, 1,2,3 or 4-port, perforated super-tack polyester, gold, 1 labels/row, 2500 pc. package quantity.

Specifications

Material

Super-Tack Polyester

Color

Gold

Overall Width (In.)

2.52

Overall Width (mm)

64

Overall Height (In.)

0.3

Overall Height (mm)

7.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

2,500

Packaging Details

UPC

07498367441

Std. Pkg. Qty.

2500

Std. Pkg. Volume (cf)

0.0332

Std. Ctn. Qty.

10000

Std. Ctn. Volume (cf)

0.1329

Resources

Technical References

Super-Tack Polyester Technical Data Sheet

US English

Part Drawings

Super-Tack Thermal Transfer Component Labels

US English

Catalog Cut Sheets

C061X030YPT Product Page

US English

Line Cards

Thermal Transfer Labels Line Card: IDLC06--SA

US English

Related Products